Safety Communicator
Safety Communicator is compatible with both Android and iOS Phone.
Download Safety Communicator setup file in iOS Phone
1. Tap App Store on the iOS phone Screen.
2. On the App Store Home screen, type Safety Communicator in search field.
3. Safety Communicator app appears on screen, tap on download icon.
4. After successfully download the Safety Communicator, you will see the downloaded application on your mobile App list.
1. Tap on downloaded Safety Communicator application
2. Enter User ID and Password.
3. After successfully login to Safety Communicator, it will navigate to Device List screen to pair the Devices.
Tap on Panic on top right side on screen to send alarm notification to administrator when user is in trouble.
After tapping on Panic, below screen will open. You can stop the sending panic notification by clicking on Click here to stop .
Click Yes to proceed.
It shows the paired devices information in Safety Communicator.
Tap on Device List to see the paired devices.
In below screen, you can see the paired device serial number. Tap on device serial number, it will navigate to see the device details.
After tapping on device serial number, below device details screen will appear.
- The default BLE passcode for paring gas detectors is ‘00000’. It is recommended that the user change it to a different one through Safety Suite or the Device Configurator app.
- Honeywell strongly recommends that Safety Suite be installed with an HTTPS option for a secure connection between Safety Suite and the Device Configurator or Safety Communicator Apps. Honeywell WILL NOT be liable for any compromised data if HTTPS is not used for data communication between Safety Suite and Device Configurator or the Safety Communicator Apps.